Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Residual current circuit breaker (RCCB) [EC000003]
Bill of material
235405
PREVIEW
Preview
PLID
235405
MANUTYPEDESC
Manufacturer Type Description
PFIM-80/2/05-MW
DESCSHORT
Short Description
Residual current circuit breaker (RCCB), 80A, 2p, 500mA, type AC
DESCLONG
Long Description
Residual current circuit-breaker PFIM, 2 pole, Rated current In: 80 A, Rated short-circuit strength Icn: 10 kA, Rated fault current IΔN: 0.5 A, Type AC, AC current sensitive, Partly surge-proof 250 A, Switchgear for residential and commercial applications
INTNO
International product number
4015082354053
NETTO_WEIGHT
Netto weight
0.19300 kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
2
EF000228
Rated voltage
230 V
EF000227
Rated current
80 A
EF002358
Rated fault current
0.50 A
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
8.6 W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
AC
EF002561
Selective protection
false
EF003604
Short-time delayed tripping
false
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002564
Surge current capacity
0.25 kA
EF000187
Voltage type
AC
EF007385
With interlocking device
true
EF005455
Frequency
50 Hz
EF008148
Additional equipment possible
true
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
2
EF000218
Built-in depth
70.5 mm
EF007515
Ambient temperature during operating
-25 - 60 °C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 16 mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35 mm²
EF003882
RAL-number (similar)
7035
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices